
TROUGH VERT OUT COVER FOR 2x4 VERT OUT - BLACK
FTCVO9050/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388243309 |
Dimensions
Product Depth US | 12.0 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 0.09 cu ft | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.94 lb |
Trade Programs
BAA | Yes |
Resources
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1