![](https://cdn2.webdamdb.com/1280_Etfcw3nCYZ11.jpg?1604981584)
TROUGH VERT IN COVER FOR 2x8 VERT IN - BLACK
FTCVI9050/200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388243101 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 0.86 lb | ||
Product Volume US | 0.081 cu ft | ||
Product Depth US | 8.0 in | ||
Product Height US | 2.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
sldprt
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
dwg
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
slddrw
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1