
TROUGH VERT IN COVER FOR 2x4 VERT IN - BLACK
FTCVI9050/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388243095 |
Dimensions
Product Depth US | 7.25 in | ||
Product Height US | 2.25 in | ||
Product Volume US | 0.038 cu ft | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.63 lb |
Trade Programs
BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
sldprt
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
dwg
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
slddrw
Fiber Trough Vertical 90 Degree Inside Elbow Cover - FTCVI90
dxf
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1