
TROUGH VERT IN 4x4 - BLACK
FTVI90100/100BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242418 |
Dimensions
Product Depth US | 11.8 in | ||
Product Height US | 11.8 in | ||
Product Volume US | 0.314 cu ft | ||
Product Width US | 3.9 in | ||
Product Weight US | 3.2 lb |
Trade Programs
BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dwg
Fiber Trough Inner Rail - FTVI
sldprt
Fiber Trough Outer - FTVI
sldprt
Fiber Trough Outside Rail - FTVI
sldprt
Fiber Trough Side Rail - FTVI90
sldprt
Fiber Trough Verical 90 Degree Inside Elbow Base, base - FTVI90
sldprt
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dxf
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
sldasm
Vertical 90 Degree Inside Elbow Base - FTVI90
slddrw
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1