Trough Vert In 2X12 - Black
FTVI9050/300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| Standard | ASTM A653 | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388242401 |
Dimensions
| Product Depth US | 7.1 in | ||
| Product Height US | 7.1 in | ||
| Product Volume US | 0.344 cu ft | ||
| Product Width US | 11.8 in | ||
| Product Weight US | 2.1 lb | ||
| Tray Height | 2 in |
Trade Programs
| BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dwg
Fiber Trough Inner Rail - FTVI
sldprt
Fiber Trough Outer - FTVI
sldprt
Fiber Trough Outside Rail - FTVI
sldprt
Fiber Trough Side Rail - FTVI90
sldprt
Fiber Trough Verical 90 Degree Inside Elbow Base, base - FTVI90
sldprt
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
dxf
Fiber Trough Vertical 90 Degree Inside Elbow Base - FTVI90
sldasm
Vertical 90 Degree Inside Elbow Base - FTVI90
slddrw
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4A-TBC-06-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2I-0736-30 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
