
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242623 |
Dimensions
Product Depth US | 35.4 in | ||
Product Height US | 3.9 in | ||
Product Volume US | 2.205 cu ft | ||
Product Width US | 27.6 in | ||
Product Weight US | 20.8 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Hortizontal Tee Base - FTT
dwg
Fiber Trough Hortizontal Tee Base - FTT
sldasm
Fiber Trough Hortizontal Tee Base - FTT
sldasm
Fiber Trough Hortizontal Tee Base - FTT
sldprt
Fiber Trough Hortizontal Tee Base - FTT
slddrw
Fiber Trough Hortizontal Tee Base, curve - FTT
sldprt
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1