
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | PE | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388243675 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 0.5 in | ||
Product Width US | 0.75 in | ||
Product Weight US | 0.01 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1