![](https://cdn2.webdamdb.com/1280_g8rAqnJoK3m1.jpg?1604981580)
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388243545 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 5.5 in | ||
Product Weight US | 0.32 lb | ||
Product Volume US | 0.019 cu ft | ||
Product Depth US | 6.0 in | ||
Product Height US | 1.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1