Trough 90 Bend Cover For 24'' Wide 90 Bend - Black
FTCFB90600BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cover | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | Italy | ||
| Standard | ASTM A653 | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388242951 |
Dimensions
| Product Depth US | 31.5 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.574 cu ft | ||
| Product Width US | 31.5 in | ||
| Product Weight US | 8.21 lb |
Trade Programs
| BAA | Yes |
Resources
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
sat
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
dxf
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
slddrw
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
sldprt
Fiber Trough Horizontal 90 Degree Elbow Cover - FTCFB90
dwg
View More
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

