text.skipToContent text.skipToNavigation

Trough 45 Deg Bnd WHITE (2H, 24W)

FTFB45100/600WH Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong, corrosion resistant steel construction.
  • Rolled edge: for cable protection.
  • Unique design: allows covers to snap on.
  • 18 gage steel.

Specifications

General Info
Finish Custom Painted
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388482548
Dimensions
Product Weight US 5.501 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;