![](https://cdn2.webdamdb.com/1280_wqUCqjEFPhM2.jpg?1604982223)
![](https://cdn2.webdamdb.com/1280_YvpPVafXWI41.jpg?1604982226)
![](https://cdn2.webdamdb.com/1280_Iib6hSDysSw3.jpg?1604982171)
TROUGH 4'' UNIVERSAL COUPLER - BLACK
FT100EDUBL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388242180 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 7.0 in | ||
Product Weight US | 4.0 lb | ||
Product Volume US | 0.196 cu ft | ||
Product Depth US | 11.75 in | ||
Product Height US | 4.125 in |
Buy American Act Compliance
BAA | Yes |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1