SB-6A-RT12-1206-PE 6H HRED TEE 12R 1206W
P645260
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
SB-6A-RT12-1206-PE 6H HRED TEE 12R 1206W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Tees | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico |
Dimensions
| Product Width US | 12.0 in | ||
| Product Weight US | 17.038 lb | ||
| Tray Height | 6 in | ||
| Radius | 12 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F1-014 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507T2-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ED275RSKITEZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2I-6124-24 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables