
New VT100/300PG - Ventilated Straight
VT100/300PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Pre-Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388240179 |
Dimensions
Product Depth US | 117.6 in | ||
Product Height US | 3.9 in | ||
Product Volume US | 3.132 cu ft | ||
Product Width US | 11.8 in | ||
Product Weight US | 17.705 lb |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1