text.skipToContent text.skipToNavigation

New FTVO9050/100PG - Trough Vert Out

481039 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
Height 2.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built in offset for connecting without separate splice plates.
  • Strong corrosion resistant steel construction.

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388241220
Country Of Origin Italy
Dimensions
Product Weight US 1.206 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;