text.skipToContent text.skipToNavigation

New FTTC100PG

FTTC100PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover design simply snaps onto tray base section.
  • Strong corrosion resistant steel construction.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388240810
Dimensions
Product Weight US 0.992 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;