FTCVO9050/300PG- Fbr Trough Vert Out Cvr
FTCVO9050/300PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Pre-Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388240636 |
Dimensions
Product Depth US | 12.0 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.083 cu ft | ||
Product Width US | 11.9 in | ||
Product Weight US | 1.863 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1