![](https://cdn2.webdamdb.com/1280_UMLfF7RWBX63.jpg?1607356138)
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
Height
32.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GC | ||
UPC Number | 800388317284 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 43.4 lb | ||
Product Volume US | 11.156 cu ft | ||
Product Depth US | 63.0 in | ||
Product Height US | 34.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1