Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388331594 |
Dimensions
| Product Depth US | 10.75 in | ||
| Product Height US | 23.875 in | ||
| Product Volume US | 3.565 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 12.591 lb | ||
| Tray Height | 5 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS150/500BL | Cablofil
6 inch high by 20 inch long under floor support stand Slotted mounting holes allow for quick attachment to floor deck. Installs quickly FAS locking tabs require no additional hardware to secure tray Supports tray independently of raised floor system Black finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F3-005 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
