

Tray-To-Box Connector, Frame Type
4G2-0403-06-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
Type | Connector | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388392502 |
Dimensions
Product Depth US | 1.875 in | ||
Product Height US | 3.5 in | ||
Product Volume US | 0.095 cu ft | ||
Product Width US | 10.0 in | ||
Product Weight US | 1.09 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1