The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Accessories | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388523807 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 2.58 in | ||
| Product Volume US | 0.086 cu ft | ||
| Product Width US | 19.25 in | ||
| Product Weight US | 0.748 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMBGK | Ortronics
VWM Back Pan Lever LockTM Assembly Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RADT9012KIT4EZ | Cablofil
RAD T 90 12 Kit is a 90° bend with a larger radius that makes pulling larger power cables into Cablofil much easier.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-26 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GG2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
