The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Splicing | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388202108 |
Dimensions
| Product Depth US | 6.5 in | ||
| Product Height US | 6.023 in | ||
| Product Volume US | 0.56 cu ft | ||
| Product Width US | 24.735 in | ||
| Product Weight US | 2.213 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2020FI | Pass and Seymour
20A NEMA L2020 Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4018 | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN03L10-W | Wiremold
Small Nonmetallic Raceway Systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLS1820MBL | Pass and Seymour
Series 18 In-Line Connectors
