
LD-7625-4524-24 FG 45 HORZ ELBOW 24''R 24''W
LD-7625-4524-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Elbows | ||
Finish | Other | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Bottom Type | Ladder | ||
UPC Number | 800388529618 |
Dimensions
Product Weight US | 6.167 lb | ||
Radius | 24 in |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 20C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1