The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Covers | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388221673 |
Dimensions
| Product Depth US | 56.735 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 0.817 cu ft | ||
| Product Width US | 49.757 in | ||
| Product Weight US | 8.059 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB-5A-RX12-1812 | Cablofil
SB-5A-RX12-1812 AL 5H HRED X 12R 1812W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS363P6S | Pass and Seymour
20A Pin & Sleeve Splashproof Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS316P9W | Pass and Seymour
100A Pin & Sleeve Watertight Replacement Connector Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1620P | Pass and Seymour
20A NEMA Plug L1620 - Black Back Front Body



