
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
28.218 in
- 10.78 in
- 12.397 in
- 13.174 in
- 13.572 in
- 13.789 in
- 14.366 in
- 16.174 in
- 16.689 in
- 16.789 in
- 16.979 in
- 17.004 in
- 17.472 in
- 18.95 in
- 18.397 in
- 19.174 in
- 19.689 in
- 20.004 in
- 20.085 in
- 21.901 in
- 22.689 in
- 22.789 in
- 23.191 in
- 23.204 in
- 24.397 in
- 24.901 in
- 25.174 in
- 26.004 in
- 27.95 in
- 27.901 in
- 28.218 in
- 28.689 in
- 28.789 in
- 29.402 in
- 29.952 in
- 30.397 in
- 31.174 in
- 32.204 in
- 33.95 in
- 33.901 in
- 34.689 in
- 34.789 in
- 35.614 in
- 36.107 in
- 36.397 in
- 36.901 in
- 37.174 in
- 38.204 in
- 39.95 in
- 39.901 in
- 40.689 in
- 40.829 in
- 42.318 in
- 42.437 in
- 43.207 in
- 45.95 in
- 45.901 in
- 46.721 in
- 48.901 in
- 50.236 in
- 51.901 in
- 51.973 in
- 57.901 in
- 63.901 in
- 69.901 in
- 75.901 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Covers, Horizontal Elbows | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388228382 |
Dimensions
Product Depth US | 25.151 in | ||
Product Height US | 3.972 in | ||
Product Volume US | 1.631 cu ft | ||
Product Width US | 28.218 in | ||
Product Weight US | 3.924 lb | ||
Radius | 12 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1