
CCT4-030034 SS6 Cable Cleat 4C
CCT4-030034
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable cleats provide a more robust and secure method to safely fasten cable to cable tray rungs than cable ties.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For quad formation applications
- Heavy duty 316L stainless steel construction
- Short circuit rating of 152kA peak fault
- Third party certification to IEC 61914
- Securely clamps around 1" rungs for maximum strength, fasteners included
- Liners are classified as low smoke & fume, zero halogen and phosphorus-free
- Bolt collar provides positive stop to avoid over tightening
- Operating temperature -60°C to +60°C
- Protects against damage to cables and ladder tray in the event of a short circuit
Specifications
General Info
Type | Accessories | ||
Finish | Other | ||
Product Line | Cablofil | ||
Country Of Origin | United Kingdom | ||
UPC Number | 800388536999 |
Dimensions
Product Depth US | 2.28 in | ||
Product Height US | 6.3 in | ||
Product Volume US | 0.026 cu ft | ||
Product Width US | 3.15 in | ||
Product Weight US | 1.137 lb |
Technical Information
Maximum Cable Range | 1.34 in | ||
Minimum Cable Range | 1.18 in |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1