text.skipToContent text.skipToNavigation

Trapeze Support Kit

2R-0327-ZN-BK Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
Application Sector Commercial
  • Commercial
Height None
Width None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes runway connection hardware

Specifications

General Info
Finish Custom Painted
Product Line Cablofil
Country Of Origin United States
UPC Number 800388481428
Dimensions
Product Height US 2.5 in
Product Weight US 2.003 lb
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;