text.skipToContent text.skipToNavigation

BendlockSKITBL

BENDLOCKSKITBL Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation. With traditional cutting and bending, each drop can take over four hours to complete. With Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need. No more cutting unless shortening the length. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cablobend Locking Clip Kit.
  • Locks bend sections together to add rigidity to the fitting.
  • For exclusive use with Cablobend products.

Specifications

General Info
Color Black
Type Accessories
Finish Painted
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin China
UPC Number 800388535152
Dimensions
Product Depth US 4.0 in
Product Height US 4.0 in
Product Volume US 0.037 cu ft
Product Width US 4.0 in
Product Weight US 0.225 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
USMCA Yes
BAA  Yes
TAA Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;