text.skipToContent text.skipToNavigation

4'' Square Box with Ground Pigtail and 1-Gang 5/8'' Ring with protective mud cover - Box of 10 [EF000006]

EZE16C-DGP58 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

EZEFAB factory configured branch circuit wiring assemblies dramatically reduce labor and increase productivity on the jobsite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully assembled, ready for rough in installation

Specifications

General Info
Finish Other
Product Line Cablofil
Country Of Origin Mexico
UPC Number 800388470040
Dimensions
Product Depth US 11.25 in
Product Height US 4.0 in
Product Volume US 0.228 cu ft
Product Width US 8.75 in
Product Weight US 16.388 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;