

1-Gang 5/8'' Plaster Ring and 1 Grounded PlugTail Receptacle Connector with protective mud cover & 1-Gang 5/8'' Plaster Ring with protective mud cover - Box of 10 [EF000050]
EZEF218-RPT58-T58
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
EZEFAB factory configured branch circuit wiring assemblies dramatically reduce labor and increase productivity on the jobsite
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Other | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388470491 |
Dimensions
Product Depth US | 11.25 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 0.228 cu ft | ||
Product Width US | 8.75 in | ||
Product Weight US | 30.908 lb |
Trade Programs
BAA | Yes |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1