text.skipToContent text.skipToNavigation

Discontinued - Batwing - attaches to #8-#12 wire or 1/4 Rod - Box of 100 [F000068]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Attachment option for Cablofil J-Hooks that allows for quick and easy cable installation virtually anywhere.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Finish EZ
Product Line Cablofil
Country Of Origin China
Dimensions
Product Depth US 5.25 in
Product Height US 5.25 in
Product Volume US 0.14 cu ft
Product Width US 8.75 in
Product Weight US 2.35 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;