text.skipToContent text.skipToNavigation

DLM Low Voltage Shade Motor, 73:1 Gear Ratio

LMSH-MCA173 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DLM low voltage shade motor in 40:1 gear ratio incorporates wired connection and wireless BLE for control options. The motor has a unique counter balance spring design that allows the shades to use less energy and have quiet operation. It is powered by 24-36VDC from the DLM room controller power supply.
Gear Ratio 73:01:00
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM shade motors feature a unique counterbalance spring system that allows shades to be manually operated by pulling the shade
  • Low voltage counterbalanced shade motors are quiet and energy efficient
  • DLM shade motors have integrated BLE (bluetooth low energy) wireless for system setup using mobile apps
  • Preconfigured four conductor 36 inch low voltage whip and a wide range of preconfigured cable options allow for easy wiring
  • Rubber crown and coupler dampen vibration and noise
  • Component of Digital Lighting Management integrated shade and lighting control system

Specifications

General Info
Color White
Application Sector Commercial
Product Line Wattstopper
UPC Number 842854000023
Dimensions
Product Height US 0.7 in
Product Volume US 14.4 cu in
Product Length US 13.0 in
Product Width US 0.7 in
Product Weight US 1.581 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Amperage 250 mA
IP Rating IP45
Speed 29 RPM

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;