text.skipToContent text.skipToNavigation

DLM Shade Controller, Ten Shades

LMSH-PS610 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSH-PS602 and LMSH-PS610 are DLM-based shade room controllers, which provide low voltage power and control for up to two or ten motorized shades. The controllers accept 120/277VAC input line voltage and are typically mounted in the ceiling to a four-square junction box. The controllers provide power and control for shades on the shade bus and connect and power switches on the shade In-Room-Bus (IRB). The DLM motorized room-based shade control system is easy to install and program. Motors and power supplies are connected using a four-wire shade bus with pre-configured cables and simple to configure bus system. The switches are connected using standard DLM in-room-bus (IRB) RJ45 cables for foolproof installation. The shade motors have a unique counter balanced design that is very quiet and saves energy. The patented motor design allows shades to be pulled into position from the hembar without damage to the motor or shades.

Number of Devices 10
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connect Power Supplies together to form a larger shade network
  • Two different shade room controller options, LMSH-PS610 for up to 10 shades and LMSH-PS602 for up to two shades
  • Plug n’ Go™ (PnG) automatic configuration assigns addresses and configures all shade room controllers, shade motors, and shade switches
  • Plug n’ Go™ (PnG) automatic configuration along with Push n’ Save and Push n’ Learn for system personalization
  • Plug to other components (switches) using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Shade room controllers provide buttons for shade control and system configuration to allow testing and control of the system while installing
  • Component of Digital Lighting Management integrated shade control system

Specifications

General Info
Color White
Product Series LMSH
Type Shade Controller
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type Lifetime
Standard UL, cUL, RoHS
UPC Number 842854000054
Dimensions
Product Depth US 2.5 in
Product Height US 5.7 in
Product Volume US 166.0 cu in
Product Width US 6.1 in
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Current Draw 800 mA
Number of Connections 4
Wire Connection Type Plug-In, RJ-45
Compatibility DLM Wired
Indoor/Outdoor Indoor
Input Voltage 120/277 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 4-11/16 in J-Box
Number of Devices 10
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Maximum Power 115 W @ 120 VAC
Output Voltage 24 VDC
Bus Power Supply 150 mA @ 24 VDC, Class 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;