DLM Shade Bus Splitter Female to 2 Males, 4" Non-Plenum, White
LMSH-SBCA-S2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Please refer to our 3rd Party Integration Guides under the Resources section of this page. The SBCA-S2 is a Y splitter cable designed to make wiring of dual shade configurations easier using one port on the SBE4 extender.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Splitter | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMSH Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Jacket Color | White | ||
| Warranty Type | 5-Year | ||
| UPC Number | 842854000160 | ||
| Works With | DLM Wired Shade Bus (SB) |
Dimensions
| Product Height US | 0.903 in | ||
| Cable Length | 4 in | ||
| Product Volume US | 0.441 cu in | ||
| Product Length US | 7.0 in | ||
| Product Width US | 0.676 in | ||
| Product Weight US | 0.736 oz |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
| Connector 1 | 4-Position Female Plug | ||
| Connector 2 | 4-Position Male Plug | ||
| Jacket Rating | FT6 Rated | ||
| Jacket Application | Standard Non-Rated | ||
| Temperature Rating | 75° C | ||
| Termination Style | Pre-Terminated | ||
| Wire Gauge | 16 AWG, 22 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


