DLM Shade Bus Connector for Bulk Wire – 10 Pack
LMSH-SBWC10
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Please refer to our 3rd Party Integration Guides under the Resources section of this page.
Shade Bus connectors provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Connector | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 842854000221 |
Dimensions
| Product Depth US | 2.5 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 2.25 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.7 oz |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

