text.skipToContent text.skipToNavigation

DLM Shade Bus Cable Assembly, 100 Feet Plenum Rated

LMSH-SBCA-P100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM Shade System has preconfigured wire solutions for plug and play wiring
  • Easy free topology wiring adapts to any building application
  • Preconfigured wiring on both the shade bus and DLM In-room bus (between power supplies and switches) eliminates wiring mistakes

Specifications

General Info
Color White
Product Series LMSH-SBCA
Type Cable
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Vietnam
Jacket Color White
Warranty Type 5-Year
UPC Number 842854000153
Dimensions
Product Height US 0.601 in
Cable Length 100 ft
Product Volume US 357.715 cu in
Product Length US 100.0 FT
Product Width US 0.496 in
Product Weight US 3.999 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Compatibility DLM Wired Shade Bus (SB)
Connector 1 4-Position Male Plug
Connector 2 4-Position Male Plug
Jacket Rating FT6 Rated
Jacket Application Plenum Rated
Temperature Rating 75° C
Termination Style Pre-Terminated
Wire Gauge 16 AWG, 22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;