DLM Shade Bus Cable Assembly, 5 Feet Plenum Rated
LMSH-SBCA-P05
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Please refer to our 3rd Party Integration Guides under the Resources section of this page.
LMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Cable | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMSH Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Vietnam | ||
| Jacket Color | White | ||
| Warranty Type | 5-Year | ||
| UPC Number | 842854000085 |
Dimensions
| Product Height US | 0.601 in | ||
| Cable Length | 5 ft | ||
| Product Volume US | 17.886 cu in | ||
| Product Length US | 5.0 FT | ||
| Product Width US | 0.496 in | ||
| Product Weight US | 0.219 lb |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
| Compatibility | DLM Wired Shade Bus (SB) | ||
| Connector 1 | 4-Position Male Plug | ||
| Connector 2 | 4-Position Male Plug | ||
| Jacket Rating | FT6 Rated | ||
| Jacket Application | Plenum Rated | ||
| Temperature Rating | 75° C | ||
| Termination Style | Pre-Terminated | ||
| Wire Gauge | 16 AWG, 22 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PC200IN316L | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
