DLM Shade Bus Bulk Wire Spool 1000 Feet Plenum Rated White
LMSH-SBW-S1000
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Please refer to our 3rd Party Integration Guides under the Resources section of this page.
Bulk wiring provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.
Length
1000.0 ft
- 1000.0 ft
- 2000.0 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Cable, Spool | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management, LMSH Series | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Jacket Color | White | ||
| Warranty Type | 5-Year | ||
| UPC Number | 842854000207 |
Dimensions
| Product Depth US | 12.0 in | ||
| Product Height US | 1.0 FT | ||
| Cable Length | 1000 ft | ||
| Product Volume US | 1.0 cu ft | ||
| Product Length US | 1000.0 FT | ||
| Product Width US | 12.0 in | ||
| Product Weight US | 32.0 lb |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
| Compatibility | DLM Wired Shade Bus (SB) | ||
| Jacket Rating | FT6 Rated | ||
| Jacket Application | Plenum Rated | ||
| Temperature Rating | 75° C | ||
| Wire Gauge | 16 AWG, 22 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20PDUMBFT2W-B | Ortronics
Offset mount up to 2 button mount PDUs to Mighty Mo 20 Racks
