













radiant® Smart Tru-Universal Dimmer with Wi-Fi, White
WWRL50WHCCV2
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Control lights from smart phones and tablets with the Smart Lights app. Even schedule lights to turn on/off automatically, create groups or set scenes.
- Works with a home's existing secure Wi-Fi network (WPA2). Also includes out-of-the-box connectivity with other smart devices through OCF certification.
- Installs easily in place of an existing switch or dimmer, neutral wire required. Operates any 120V dimmable light or fixture.
- Just ask Amazon Alexa or Google Assistant to turn on the lights.
- Know your home is secure, even when you're away.
- Set the exact lighting level you need.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look.
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Locator Light, Smart Lighting, Wireless | ||
Number of Switches | 1 | ||
Switch Type | Multi-Location, Paddle, Single Pole 3-Way | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007235937 | ||
Works With | Amazon Alexa, Google Assistant |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Requires Neutral Wire | Yes | ||
Wire Connection Type | Flying Leads | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, Incandescent, LED | ||
Dimming Compatibility | Forward or Reverse Selectable Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Multi-Location, Single Pole 3-Way | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1