radiant® 15A Tamper-Resistant Outlet with Night Light, White
NTL885TRWCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perfect for adding a little light just where you need it, without sacrificing an outlet or dealing with unattractive plug-in models, this built-in night light from the radiant® Collection comes combined with a tamper-resistant outlet. A great upgrade for hallways and kids' bedrooms, it installs easily in place of a standard outlet and automatically comes on in the dark. With five adjustable light levels, you can easily set its brightness to meet your preferences or needs. Features the sleek, clean lines of radiant for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF. Optional louver attachment also included for additional light level control.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style, Nightlight | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed | ||
| UPC Number | 785007032444 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | Flammability Rating: UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 120.0 V, 125.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPPA3B1IVYPS | Pass and Seymour
Behavioral Health Wall Plate
















