Shielded High Density Jack and Solutions
The Shielded High-Density Jack leverages Legrand’s popular HDJ footprint and offers maximum electrical performance potential by introducing new features designed to increase installation efficiency. The HDJS has an industry leading current carrying capacity coupled with heat dissipation for high powered PoE systems. The ease and speed of install paired with the overall performance of this versatile jack offers contractors and network professionals the most innovative cabling experience imaginable. With the HDJ footprint and rear-loading design, the jack can be mounted into patch panels and faceplates at both ends of the channel.Products
Explore our line of High-Density Jacks available in CAT 6 & 6A, offering industry-leading electrical and installation efficiency through a durable, yet robust design.
Discover our wide variety of compatible Shielded HDJS patch panels, including flat and angled variations, and black and white.
The HDJS jack uses our innovative lacing cap design that allows for an efficient and reliable termination. The cap is terminated using a free tool including with each carton of jacks, minimizing the need for additional equipment.
The Shielded High Density Jack is a part of our HDJ footprint, allowing up to 48 ports in 1 rack unit for the highest density available in a copper patch panel.
Resources
Discover our full shielded HDJ offering with this data sheet – including compatible mounting options.
Watch this step-by-step termination video to discover how easy it is to terminate shielded cable using our HDJS jack.
The HDJS was awarded a Silver Innovators Awards from Cabling Installation & Maintenance during the BICSI Fall 2019 show.