



Discontinued - Q-Series Vertical Manager - 7 ft H x 6 in wide - double sided
QVMD706
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series Vertical Manager, 7' H x 6'' W, Double Sided
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snap fit tool-less assembly
- Lightweight plastic assembly
- Rugged yet flexible fingers for individual RU cable management
- 4", 6", 10" and 12" widths
- 6', 7', and 8' heights
- Cable management rear wire cage frame
- Optional rear mount cable rings
- Optional patented bend limiting/cable retention clips for RU fingers
- Mounts to Standard EIA 2 and 4 Post Racks
- Mounts to Mighty Mo 6 Enhanced Rack
Specifications
General Info
Color | Black | ||
Type | Cable Manager | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
UPC Number | 662875963783 |
Dimensions
Product Depth US | 17.5 in | ||
Product Height US | 7.0 in | ||
Product Length US | 7.0 in | ||
Product Width US | 6.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Mounting | Vertical |
Resources
Instruction Sheet
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1