
MM20 4-Post Rack Baffle Rail - for 7 ft MM20 4-post fixed racks - White
MM207FXDABR-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Baffle rails allow 16-1/4", 24" and 30" deep airflow baffles to be mounted to the side of the adjustable 4-post rack, even when the mounting rails are set to a deeper dimension.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Rack | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875216605 |
Dimensions
Product Depth US | 3.0 in | ||
Product Height US | 86.0 in | ||
Product Width US | 23.75 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1