
Plugs for 1 RU Horizontal Cable Manger, Black - Pack of 4
PHMC1RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Horizontal cable managers are available in 1RU, 2RU, 3RU, and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated plastic.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Cable Manager | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
UPC Number | 662875288251 |
Dimensions
Product Depth US | 0.767 in | ||
Product Height US | 0.632 in | ||
Product Width US | 2.65 in |
Technical Information
Seismic Tested | No | ||
Compatibility | Mighty Mo, Q-Series | ||
Mounting | Horizontal | ||
Rack Units | 1 |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1