![White Mighty Mo 20 4-post rack](https://cdn2.webdamdb.com/1280_ssZCIZJetbP41UeA.png?1658237918)
MM20 4-Post Rack, 30", 7 ft, 45 RU, fixed taped rails, White
MM20730FXD12-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 4-post racks fixed racks provide an economical mounting platform for switches and servers. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Patented channel construction: Protects the performance of your horizontal cabling better than any other type of racking solution. Hex pattern on all rack sizes simplify cable routing.
- Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
- Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.
- High density racking solution
- Choice of vertical management: A solution for every application- vertical cable management cage with individual rack unit fingers and hinged slam latch door, vertical cage with individual rack unit fingers and snap on covers, vertical cage with hinged latches, and individual cable management rings.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875216506 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 23.75 in | ||
Product Weight US | 52.93 lb | ||
Product Depth US | 40.0 in | ||
Product Height US | 86.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Static Load Capacity | 2000 lb |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1