


Mighty Mo 20 Hex Pattern Vertical Cable Management Panel, 8', 15" Deep, White
MM208VCMP-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM20 Hex Pattern Vertical Cable Management Panels
provide an efficient way to manage rack cabling and can be mounted to MM20 in DAB and FXD 4-post racks. The unique honeycomb design allows for proper cable routing and cable bend radius control. The panels hex pattern will accept MM20 universal cable troughs, cable disks and hexguard cable protectors.
Rack Units
51 U
- 45 U
- 51 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Cable Management Panel: Simple to install cable management panel that accepts MM20 universal cable troughs, cable disks, and hexguard cable protectors to manage cables in any application.
- Engineered Third Space: This channel creates a separate area behind the front manager for fiber backbone, slack storage, and front-to-rear cable routing from the vertical manager to the rear of the rack.
- Hex Pattern: The hex pattern enables cables to transition from inside channels to outside and supports the Universal Cable Trough. It offers three-point stabilization and protection for horizontal distribution cables and fiber trunks.
Specifications
General Info
Color | White | ||
Type | Cable Manager | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Mounting Hardware | ||
Warranty Type | 5-Year | ||
UPC Number | 662875037309 |
Dimensions
Product Depth US | 1.98 in | ||
Product Height US | 86.22 in | ||
Product Width US | 15.0 in |
Technical Information
Seismic Tested | No | ||
Compatibility | Mighty Mo | ||
Mounting | Vertical | ||
Rack Units | 51 |
Resources
Cutsheet
Installation Instructions
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1