![Image of Mighty Mo 20 Adjustable Depth Rack in white](https://cdn2.webdamdb.com/1280_YSGebqMuU71UH1FY.png?1645795795)
![Image of Mighty Mo 20 Adjustable Depth Rack in white](https://cdn2.webdamdb.com/1280_EB7J88p2rI566PMw.png?1645795794)
![Image of Mighty Mo 20 Adjustable Depth Rack in white](https://cdn2.webdamdb.com/1280_wokqiq3s6vL97Q40.png?1645795795)
Mighty Mo 20 Dual Adjustable Base 4-Post Rack, 45 RU (7 FT), Adjustable 21"-32" depth, Tapped Rails, White
MM2072132DAB12-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Dual Adjustable Base 4-post racks provide greater flexibility and optimum efficiency in any data center or telecom room. The base angles adjust in depth with the rails reducing the overall footprint when the rail spacing is reduced. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted to the front or rear.
Depth
32.5 in
- 32.5 in
- 42 in
Rack Units
45 U
- 45 U
- 51 U
Type Of Rails
Tapped Rails
- Square Hole Rails
- Tapped Rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable Depth: Adjustable Depth: Depending on the version depth can be adjusted in 1 inch increments from 21 inches to 32 inches or 31 inches to 42 inches in depth to meet the need of nearly any application.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Speednuts included: Increases speed and ease of assembly, while adding extra strength to your rack. Speednuts eliminate the need for a second wrench.
- Vertical Cable Management Panel (Sold Separately): A solution for every application– Mighty Mo 20 Hex Pattern Vertical Cable Management Panel, allows for proper cable routing and bend radius control. The hex pattern accepts MM20 universal cable troughs, cable disks, and hexguard cable protectors.
- Optimized PDU Mounting: offering flexibility from cage, rack mount, offset rack mount mixing 1 or 2 wide and 1 or 2 deep PDU
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875037156 | ||
Country Of Origin | United States | ||
Standard | UL 2416 | ||
Type | Rack |
Dimensions
Product Width US | 23.75 in | ||
Product Weight US | 55.14 lb | ||
Product Depth US | 42.0 in | ||
Product Height US | 86.0 in |
Technical Information
Load Rating | 2000 lbs | ||
Compatibility | All MM20 VMD, and VML Vertical Management and Accessories, VMS | ||
Rack Units | 45 | ||
Static Load Capacity | 2000 lb |
Resources
Cutsheet
Customer CAD PDF
Customer Drawing No.
Submittal Sheet
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1