
Discontinued - Infinera TOM-100GMR-Q-LR4 Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295nm-1309nm, 10km, LC Duplex, DDM, C-Temp)
TOM-100GMR-Q-LR4-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Calix 100-05148 Compatible GPON OLT B+ SFP Transceiver (SMF, Tx: 1490nm Rx: 1310nm, 20km, Simplex SC, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Type | Transceiver | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 662875064015 |
Dimensions
Product Depth US | 125.35 mm | ||
Product Height US | 8.5 mm | ||
Product Width US | 18.35 mm |
Technical Information
Max Distance Support | 10 km | ||
Connector Type | LC Duplex | ||
Fiber Optic Cable Type | Single-Mode | ||
Form Factor | QSFP28 | ||
Operating Temperature Max | 70 °C | ||
Operating Temperature Min | 0 °C |
Resources
Cutsheet
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1