text.skipToContent text.skipToNavigation

Finisar FTLC1154RDPL Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295.56nm:1300.05nm:1304.58nm:1309.14nm, 10km, LC Duplex, DDM, C-Temp)

FTLC1154RDPL-A Approved Networks
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Finisar FTLC1154RDPL Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295.56nm:1300.05nm:1304.58nm:1309.14nm, 10km, LC Duplex, DDM, C-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Type Transceiver
Product Line Approved Networks
Country Of Origin China
Warranty Type Lifetime
Dimensions
Product Depth US 123.21 mm
Product Height US 11.68 mm
Product Width US 18.8 mm
Product Weight US 0.4 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Max Distance Support 10 km
Connector Type LC
Data Transfer Rate 103.1 Gbps
Form Factor QSFP28
Operating Temperature Max 70 °C
Operating Temperature Min 0 °C
Wavelength 1295 - 1309 nm

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;