

CORE acclAIM Trunk, Plenum, 96 Fiber, OM5, AIM-AIM, 10 Meters
CAMAMC630JHMMY010M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture. Replacing cassette-based solutions with direct connections, providing one-to-one cassette functionality, design, and administration⎼without the cassette, eliminating extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of duplex VSFF patch cord connectors by means of a ““conversion adapter,”” or by mating two acclAIM connectors together when breakout is not required. This Multimode 96 Fiber pre-terminated trunk assembly can work within nearly any fiber base architecture, with up to 47% faster install. acclAIM allows you to reimagine network infrastructure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
Color | Lime Green | ||
Type | Fiber Cable | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Construction | Micro Array | ||
Boot Color | Black | ||
Warranty Type | 5-Year |
Dimensions
Product Length US | 10.0 m | ||
Product Weight US | 3.3 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 2 mm | ||
Bend Radius | 90 mm | ||
Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
Fiber Optic Cable Type | OM5 | ||
Number of Fanout Cables | 12 | ||
Number of Fibers | 96 |
Resources
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1