




OM4 SN Reference Cable Test Kit
S1J-TEST-KIT-OM4
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The OM4 SN Test Reference Kit is engineered to test installations when test equipment has SN adapters and software for reference testing. This is also designed to test acclAIM installations. Input Connector: SN Duplex, Output Connectors: FC Simplex and SN Duplex with 'A' ferrule unused and marked.
Fiber Type
OM4
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: This kit enables compatibility with Fiber test equipment that has OM4 and OM5 SN connectivity.
- Ready to Test: Each Kit has been cleaned and inspected from the factory
- Quick Visual Identification: The test equipment side (A End), SN connector housing has been marked with Red on the A ferrule side to indicate the unused channel. This helps ensure quick and accurate testing.
Specifications
General Info
Type | Kit | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Cable Length | 2 m | ||
Product Length US | 2.0 m | ||
Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
REACH Compliant | Yes |
Trade Programs
TAA Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 2 mm | ||
Bend Radius | 20 mm | ||
Cable Type | Fiber Optic | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 |
Resources
Cutsheet
Instruction Sheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1